SKU
SQR51101WH
X Series 15A 125V Tamper Resistant GFCI Duplex Decorator Outlet Back Wire Clamps Matte White
$19.99
- Self-testing GFCI outlet for kitchen and bathroom safety
- Child-safe design, with tamper-resistant shutters
- Sold individually
- Wall plate required, sold separately
Specifications
range |
Square D X Series |
---|---|
Product or Component Type |
Socket-outlet |
Device Application |
Power supply |
device presentation |
Mechanism with fixing frame |
aesthetic name |
X Series |
outlet poles configuration |
2P + E |
outlet standard |
NEMA |
socket additional information |
Tamper resistant |
body type |
Decorator |
number of modules |
1 |
Documents
SQR51101WH : Socket-outlet, X Series, 15 A, decorator, GFCI, tamper resistant, residential, white, matte finish
.PDF
5/18/22
195.31 KB