SKU
SQR57101GY
X Series 15A 125V Tamper Resistant Lighted Duplex Decorator Receptacle Side Wire Clamps Matte Gray
$14.99
- Navigate safely in the dark with sensor-enabled LED outlets
- Child-safe design, with tamper-resistant shutters
- Wall plate required, sold separately
Specifications
range |
Square D X Series |
---|---|
Product or Component Type |
Socket-outlet |
Device Application |
Power supply |
device presentation |
Mechanism with fixing frame |
aesthetic name |
X Series |
outlet poles configuration |
2P + E |
outlet standard |
NEMA |
socket additional information |
Tamper resistant |
body type |
Decorator |
number of modules |
1 |
Documents
SQR57101** Tamper Resistant LED Nightlight Receptacle Installation Instructions
.PDF
9/30/20
1.06 MB
SQR57101GY : Socket-outlet, X Series, 15 A, decorator, tamper resistant, lighted, residential, grey, matte finish
.PDF
5/18/22
195.31 KB