Outlets

SQR55141LA

USB charger + socket-outlet, X Series, 15A socket, 4.8A USB A/A, duplex, tamper resistant, light almond, matte finish

0 Reviews
$37.50
  • X Series 15A 125V Tamper Resistant USB A/A 4.8A Outlet Matte Light Almond
  • Charge two devices at once with two USB outlets type A ports
  • Child-safe design, with tamper-resistant shutters
  • Sold individually
  • Easy to clean
  • High-impact resistant and durable thermoplastic for long-lasting product life
  • Compliant with RoHS directive, for non-hazardous materials
  • Speed up installation with back pressure plates and self-grounding clip
  • Wall plate required, sold separately
View all Specifications

Feel the good energy throughout your home with Schneider.

Savings Opportunities

Easily spot inefficiencies that increase your bills, and take advantage of cheaper, off-peak energy to save money

Simple Installation

Easily installs in your home's electrical panel*, and takes minutes to set up the app to see what's on in your home

*by a licensed electrician

Monitoring & Control

24/7 real-time control and monitoring of your energy usage to understand and manage your energy consumption, track savings and reduce waste

Expect more from your wiring devices

Expect more from your wiring devices

From dimmers to sensors and beyond, X series changes expectations of what an everyday wiring device should be able to do




Switches


switch + wall plate displayed above


  • Swap and upgrade the plates without the need to remove the switch from wall
  • Supports single pole, three way, and four-way switches.



Sensors



sensor + wall plate displayed above


  • Detect both occupancy and vacancy in one device
  • Adjust timing for fans and lights
  • Set relative humidity levels
  • Manual control at any time


Wall plates



  • Remove and replace plates easily
  • Extend product lifetime with super durable polycarbonate resin
  • Achieve a modern look with flush profiles and matte finishes
  • Keep wall plates clean, with flat surfaces that wipe down easily


Outlets



outlet + wall plate displayed above


  • Speed up wiring with “no-wrapping” screw installation and self-grounding clip
  • Make kitchens and bathrooms safer with GFCI receptacles that self-test every 3 seconds
  • Elevate safety with tamper-resistant discreet black shutters


FAQs

How do I add X and XD Series connected Wi-Fi devices to my system?
Do the X Series Wi-Fi switches, dimmers, and receptacles require a neutral wire to function?
If guests use my Wi-Fi, can they control my lights with X Series connected wiring devices?
Do you offer industrial and residential products in the X and XD Wiring Device series? 
What colors are X and XD Series Wiring Devices offered in?  
Which X Series wiring device receptacles are childproof/tamper resistant?  
What is the X and XD series wiring device warranty period?
Is there a limit to the number of X Series Wi-Fi devices that can be installed on a home network?

Reviews

0 Reviews

Currently, there are no reviews for this product.

Documents