SKU
SQR55141WH
X Series 15A 125V Tamper Resistant USB A/A 4.8A Duplex Decorator Outlet Back Wire Clamps Matte White
$37.50
- Charge two devices at once with USB Outlets type A and type C ports
- Child-safe design, with tamper-resistant shutters
- Sold individually
- Wall plate required, sold separately
Specifications
range |
Square D X Series |
---|---|
Product or Component Type |
USB charger + socket-outlet |
aesthetic name |
X Series |
Color |
White |
Device Application |
Power supply |
device presentation |
Mechanism with fixing frame |
integrated connection type |
2 socket-outlet 15 A 2 USB type A 2.4 A |
outlet poles configuration |
2 x 2P + E |
outlet standard |
NEMA |
socket additional information |
Tamper resistant |
Documents
Dual USB A/A Charger with 15 / 20 A Duplex Tamper Resistant Receptacle Installation Instructions
.PDF
9/30/20
912.46 KB
SQR55141WH : USB charger + socket-outlet, X Series, 15 A socket, 4.8 A USB A/A, duplex, tamper resistant, white, matte finish
.PDF
5/18/22
195.31 KB