SKU
SQR55153BK
USB charger + socket-outlet, X Series, 15A socket, 5.4A USB A/C, duplex, tamper resistant, black, matte finish
$34.99
- Charge two devices at once with USB Outlets type A and type C ports
- Child-safe design, with tamper-resistant shutters
- Wall plate required, sold separately
Specifications
range |
Square D X Series |
---|---|
Product or Component Type |
USB charger + socket-outlet |
aesthetic name |
X Series |
Color |
Black |
Device Application |
Power supply |
device presentation |
Mechanism with fixing frame |
integrated connection type |
2 socket-outlet 15 A 1 USB type A 2.4 A 1 USB type C 3 A |
outlet poles configuration |
2 x 2P + E |
outlet standard |
NEMA |
socket additional information |
Tamper resistant |
Documents
SQR55153 Dual USB Charger with 15 A Duplex Tamper Resistant Receptacle Installation Instructions
.PDF
10/30/20
1.33 MB
SQR55153BK : USB charger + socket-outlet, X Series, 15 A socket, 5.4 A USB A/C, duplex, tamper resistant, black, matte finish
.PDF
5/18/22
195.31 KB