SKU
SQR441U1WHW
X Series 15A 125V Tamper Resistant WiFi Energy Monitoring Duplex Outlet Back Wire Clamps Matte White
$41.87
- Wi-Fi outlet connects directly to the home network - no Hub required
- Child-safe design, with tamper-resistant shutters
- Control remotely via Wi-Fi with Wiser Home app
- Sold individually
- Wall plate required, sold separately
Specifications
range |
Square D X Series |
---|---|
Product or Component Type |
Socket-outlet |
Device Application |
Power supply |
device presentation |
Mechanism with fixing frame |
aesthetic name |
X Series |
outlet poles configuration |
2P + E |
outlet standard |
NEMA |
socket additional information |
Tamper resistant |
body type |
Decorator |
socket number |
2 |
Documents
SQR441U1**W Wi-Fi Tamper Resistant (TR) Receptacle, Energy Monitoring Installation Instructions
.pdf
4/14/21
1.42 MB
SQR441U1WHW : Socket-outlet, X Series, 15 A, decorator, tamper resistant, Wi-Fi connected, white, matte finish
.PDF
5/18/22
195.31 KB