SKU
SQR14130XX
X Series 15A 3 Way Rocker Light Switch Module Side Wire Clamps 10 Pack (Requires Rocker Plate)
$4.77
- Requires separate purchase of a Square D X Series rocker cover plate.
- UL certified switch without the rocker plate allows for use during rough-in phase. Supports upgrading the color or design of the switch after initial installation without removing the switch from the wall.
- Self-grounded with brass ground contact to ensure device’s ground retention to metal boxes which eliminates the need to bond the device with the grounding screw.
- Silver alloy switch actuator contacts assures long-lasting reliable performance.
- Side pressure plates speed installation and accept two #12 copper, solid or stranded wires.
- Grounding strap hole designed for speed wrapping installation.
- Combo screw heads accept slotted, Phillips, and Robertson Square tools.
- Zinc-plated steel mounting strap for rust-resistance.
- 2-year product warranty.
Specifications
range |
Square D X Series |
---|---|
Product or Component Type |
Switch |
Device Application |
Control |
device presentation |
Mechanism with fixing frame |
aesthetic name |
X Series |
Actuator |
Dolly |
number of modules |
1 |
number of gangs |
1 gang |
Switch Function |
3-way |
number of poles |
1 |
Documents
Switch Module 15/20 A: Residential, Self Ground, PI/Side Wire, Single Pole Installation Instructions
.PDF
9/30/20
1.82 MB
SQR14130XX : X Series 15A 3 Way Rocker Light Switch Module Side Wire Clamps 10 Pack (Requires Rocker Plate)
.PDF
5/18/22
195.31 KB