Setting the new standard

Square D™ X Series

Flexible and feature-rich, the new benchmark for how today’s wiring devices should look and feel. With interchangeable, flush facing covers, you can adapt to any interior décor, while connectivity options help you save energy and live comfortably.


Expect more from your wiring devices

From dimmers to sensors and beyond, X Series changes expectations of what an everyday wiring device should be able to do

Switches

switch + wall plate displayed above

  • Swap and upgrade plates without the need to remove the switch from the wall
  • Supports single pole, three-way, and four-way switches

Sensors

sensor + wall plate displayed above

  • Detect both occupancy and vacancy in one device
  • Adjust timing for fans and lights
  • Set relative humidity levels
  • Manual control at any time

Wall plates

  • Remove and replace plates easily
  • Extend product lifetime with super durable polycarbonate resin
  • Achieve a modern look with flush profiles and matte finishes
  • Keep wall plates clean, with flat surfaces that wipe down easily

Outlets

outlet + wall plate displayed above

  • Speed up wiring with “no-wrapping” screw installation and self-grounding clip
  • Make kitchens and bathrooms safer with GFCI receptacles that self-test every 3 seconds
  • Elevate safety with tamper-resistant discreet black shutters

Simple control with the Wiser Home app

  • Turn lights and appliances on or off from your mobile phone
  • Set up schedules to turn lights on or off based on sunrise/sunset
  • Works with Alexa and other home voice assistants
  • See how much energy each connected device uses

        

Light switch

2-gang light switch

Slide dimmer switch

Humidity/motion sensor and fan control

15A receptacle

GFCI receptacle


Square D™ X Series Reviews

 

“This was a really easy switch to install. Once in it worked great as a 3-way dimmer and had no issues. Would definitely recommend. I am not an electrician but this was understandable for someone who does small projects in their home.”

Nov  2021, Michellerem from Scranton, PA

 

 

“This switch outlet is a nice addition to my smart home. It was super easy to install. It only took about 10 minutes to install it and get it connected to the app. The instructions were very clear. It even connects to our Alexa device so we can turn the lamps on with just saying turn the light on. Would definitely recommend!”

Nov  2021, Kevisfxstb from Florida



Find your true colors

Whether pursuing a traditional look with white plates, or making a statement with gray and black, X Series can make it happen.


Upgraded aesthetics with flush facing, matte finishes, and multiple color choices.

Simplified wiring with large cutouts for wire snips, a self-grounding clip, and side-mount pressure plates.

Available in WiFi or Z-Wave connectivity for remote, app-based control and Alexa and Google integration.


Standard screwless

5% larger than other brands standard size

Mid-size plus

13% larger than other brands standard size

How to install

Turn off the power at the circuit breaker or fuse and confirm that power is off, with a properly-rated voltage sensing device before wiring

Wire the device according to the appropriate wiring diagram

Check that all the connections are tight and no bare wires are exposed

Install the device into the standard outlet box using the screws provided

Install the wall plate (sold separately)

Restore power

Believe in all your home can do with Schneider Home

Solar power, battery backup, EV charging, home automation, connected switches and outlets.

Transform your home into a state-of-the-art sustainable vessel — and save bucks while you're at it.

Simple control with the Wiser Home app

  • Select X Series devices are available with Wi-Fi and Z-Wave connectivity for remote, app-based monitoring and control using the Wiser Home app
  • Turn lights and appliances on or off from your mobile phone
  • Set up schedules to turn lights on or off based on sunrise/sunset
  • See how much energy each connected device uses
  • Works with Alexa and other home voice assistants
Specifications
Range

Square D X Series

Product or Component Type

Sensor

Device Application

Control

Device presentation

Mechanism with fixing frame

Aesthetic name

X Series

Number of gangs

1 gang

Number of poles

1

Switch Function

1-way

Sensor Type

PIR

Humidity sensor

Light level sensor

[Ie] rated operational current AC

10 A

FAQs
Reviews