SKU
SQR73105WH
X Series 15A 500W Single Pole Occupancy/Humidity Sensor Light & Fan Control Back Wires Matte White
$64.00
- Save space by using sensor with three switchable functions
- Independent pushbuttons for manual control of functions
- Sold individually
- Wall plate required, sold separately
Specifications
range |
Square D X Series |
---|---|
Product or Component Type |
Sensor |
Device Application |
Control |
device presentation |
Mechanism with fixing frame |
aesthetic name |
X Series |
number of gangs |
1 gang |
number of poles |
1 |
Switch Function |
1-way |
Sensor Type |
PIR Humidity sensor Light level sensor |
[Ie] rated operational current AC |
10 A |
Documents
Passive Infrared Motion/Humidity Sensor with Fan/Light Control, Single Pole Installation Instructions
.PDF
9/30/20
1.26 MB
SQR73105WH : Occupancy and humidity sensor, X Series, PIR, single pole, 1 way, white, matte finish
.PDF
5/18/22
195.31 KB