SKU
SQR22601BK
X Series 15A 600W Single Pole/3 Way Rocker Dimmer Back Wire Clamps Matte Black
$35.00
- For incandescent and halogen bulbs up to 600W
- Eliminates flickering on LED lights
- Wall plate required, sold separately
Specifications
range |
Square D X Series |
---|---|
Product or Component Type |
Dimmer |
Device Application |
Control |
device presentation |
Mechanism with fixing frame |
aesthetic name |
X Series |
Actuator |
Rocker |
number of gangs |
1 gang |
number of poles |
1 |
Number of way |
3 |
[Ie] rated operational current AC |
5 A |
Documents