SKU
SQR22601LA
X Series 15A 600W Single Pole/3 Way Rocker Dimmer Back Wire Clamps Matte Light Almond
$35.00
- For incandescent and halogen bulbs up to 600W
- Eliminates flickering on LED lights
- Wall plate required, sold separately
Specifications
Range |
Square D X Series |
---|---|
Product or Component Type |
Dimmer |
Device Application |
Control |
Device presentation |
Mechanism with fixing frame |
Aesthetic name |
X Series |
Actuator |
Rocker |
Number of gangs |
1 gang |
Number of poles |
1 |
Number of way |
3 |
[Ie] rated operational current AC |
15 A |
FAQs
-
What colors are Square D X and XD Wiring Devices offered in?
The Square D X Series is offered in White, Light Almond, Black and Gray. The Square D XD Series is offered in White, Black, Brushed Nickel and Bronze. All devices have a matte, non-glossy finish. Please refer to the Connected Home offer for more details.
Reviews