SKU
SQR226U1WHW
X Series 15A 600W Single Pole/3 Way WiFi Energy Monitoring Rocker Dimmer Back Wire Clamps Matte White
$48.41
- Accommodates incandescent and halogen bulbs up to 600W
- Eliminates flickering on LED lights
- Control remotely via Wi-Fi with Wiser Home app
- Sold individually
- Wall plate required, sold separately
Specifications
range |
Square D X Series |
---|---|
Product or Component Type |
Dimmer |
Device Application |
Control |
device presentation |
Mechanism with fixing frame |
aesthetic name |
X Series |
Actuator |
Rocker |
number of gangs |
1 gang |
number of poles |
1 |
Number of way |
3 |
[Ie] rated operational current AC |
15 A |
Documents
SQR226U1**W Wi-Fi 600 W Dimmer Switch, Energy Monitoring Installation Instructions
.pdf
7/12/21
1.80 MB
SQR226U1WHW : Dimmer, X Series, rocker, 600 W, single pole, 3 way, Wi-Fi connected, white, matte finish
.PDF
5/18/22
195.31 KB