SKU
SQR14103XX
X Series 15A Single Pole Momentary Switch Module Side Wire Clamps (Requires Rocker Cover Plate)
$16.86
- Patented momentary switch module design, used for garbage disposals
- Supports the swap-out of color rocker plate or XD Series cover plate
- Requires X series dimmers, switches, or outlets, sold separately
Specifications
range |
Square D X Series |
---|---|
Product or Component Type |
Switch |
Device Application |
Control |
device presentation |
Mechanism with fixing frame |
aesthetic name |
X Series |
Actuator |
Dolly |
number of modules |
1 |
number of gangs |
1 gang |
Switch Function |
Momentary |
number of poles |
1 |
Documents
Switch Module 15/20 A: Residential, Self Ground, PI/Side Wire, Single Pole Installation Instructions
.PDF
9/30/20
1.82 MB
SQR14103XX : Switch, X Series, 15 A, toggle, single pole, momentary, white, matte finish
.PDF
5/18/22
195.31 KB