SKU
SQR73101BK
X Series 15A Single Pole PIR Occupancy Sensor Light Control Back Wires Matte Black
$49.57
- Commercial grade, ideal for devices that stay plugged in
- Wall plate required, sold separately
Specifications
range |
Square D X Series |
---|---|
Product or Component Type |
Sensor |
Device Application |
Control |
device presentation |
Mechanism with fixing frame |
aesthetic name |
X Series |
number of gangs |
1 gang |
number of poles |
1 |
Switch Function |
1-way |
Sensor Type |
PIR Light level sensor |
[Ie] rated operational current AC |
10 A |
Documents
Sensor Switch with Passive Infrared Motion Sensor Installation Instructions
.PDF
9/30/20
1.43 MB
SQR73101BK : Occupancy sensor, X Series, PIR, single pole, 1 way, black, matte finish
.PDF
5/18/22
195.31 KB