X Series 15A Single Pole Switch Module Side Wire Clamps (Requires Rocker Plate) 10 Pack
- Requires separate purchase of a Square D X Series rocker cover plate.
- Patented switch module design supports the swap-out of color rocker plate.
- Self-grounded with brass ground contact to ensure device’s ground retention to metal boxes which eliminates the need to bond the device with the grounding screw.
- Silver alloy switch actuator contacts assures long-lasting reliable performance.
- Side pressure plates speed installation and accept two #12 copper, solid or stranded wires.
- Grounding strap hole designed for speed wrapping installation.
- Combo screw heads accept slotted, Phillips, and Robertson Square tools.
- Zinc-plated steel mounting strap for rust-resistance.
- 2-year product warranty.
Range |
Square D X Series |
---|---|
Product or Component Type |
Switch |
Device Application |
Control |
Device presentation |
Mechanism with fixing frame |
Aesthetic name |
X Series |
Actuator |
Dolly |
Number of modules |
1 |
Number of gangs |
1 gang |
Switch Function |
1-way |
Number of poles |
1 |
-
What colors are Square D X and XD Wiring Devices offered in?
The Square D X Series is offered in White, Light Almond, Black and Gray. The Square D XD Series is offered in White, Black, Brushed Nickel and Bronze. All devices have a matte, non-glossy finish. Please refer to the Connected Home offer for more details.
-
Which Square D™ wiring device receptacles are childproof/tamper resistant?
All Square D™ receptacles and outlets are tamper resistant. Please refer to the Connected Home offer for more details.
-
What is the Square D X and XD series wiring device warranty period?
Square D X and XD series wiring devices are all warranted for 2 years from time of installation. Please refer to the Connected Home offer for more details.
-
Do you offer industrial and residential products in the Square D™ X and XD series?
No. At this time, the Square D™ X and XD Wiring Device offer is focused on residential and light commercial installations. Please refer to the Connected Home offer for more details.