Specifications
Range

Square D X Series

Product or Component Type

Fan controller

Device Application

Control

Device presentation

Mechanism with fixing frame

aesthetic name

X Series

Actuator

Slide

Number of gangs

1 gang

Number of poles

1

Switch Function

1-way

[Ie] rated operational current AC

2.5 A

FAQs
Reviews