SKU
SQWS141002LA
X Series 2 Gang Mid Size Plus Wall Plate Matte Light Almond
$2.03
- Standard mid-sized wall plate ideal for concealing rough siding edges
- Super durable polycarbonate resin to extend product life
- Sold individually
- Requires X series dimmers, switches, or outlets, sold separately
Specifications
range |
Square D X Series |
---|---|
Product or Component Type |
Cover frame |
accessory / separate part category |
Installation accessory |
aesthetic name |
X Series |
number of gangs |
2 gangs |
Color |
Light almond |
suitable for body type |
Decorator |
size |
M |
Fixing Mode |
Screw-fixed |
Material |
Plastic |
Documents
SQWS141002LA : Cover frame, X Series, 2 gangs, screw fixed, mid sized, light almond, matte finish
.PDF
5/18/22
195.31 KB