SKU
SQWS140002LA
X Series 2 Gang Standard Size Blank Wall Plate Matte Light Almond
$1.32
- Standard mid-size wall plate ideal for concealing rough siding edges
- Super durable polycarbonate resin to extend product life
- Sold individually
- Requires X series dimmers, switches, or outlets, sold separately
Specifications
range |
Square D X Series |
---|---|
aesthetic name |
X Series |
Product or Component Type |
Blank plate |
accessory / separate part category |
Installation accessory |
number of gangs |
2 gangs |
Mounting Mode |
By screws |
Material |
Polycarbonate |
Color |
Light almond |
Surface Finish |
Matte |
Width |
4.57 in (116 mm) |
Documents
SQWS140002LA : Blank plate, X Series, 2 gang, light almond, matte finish
.PDF
5/18/22
195.31 KB