SKU
SQR44201LA
Socket-outlet, X Series, 20A, decorator, tamper resistant, commercial, light almond, matte finish
$7.85
- Commercial grade, ideal for devices that stay plugged in
- Child-safe design, with tamper-resistant shutters
- Wall plate required, sold separately
Specifications
range |
Square D X Series |
---|---|
Product or Component Type |
Socket-outlet |
Device Application |
Power supply |
device presentation |
Mechanism with fixing frame |
aesthetic name |
X Series |
outlet poles configuration |
2P + E |
outlet standard |
NEMA |
socket additional information |
Tamper resistant |
body type |
Decorator |
number of modules |
1 |
Documents
Weather and Tamper Resistant (WR/TR) Receptacles Installation Instructions
.PDF
9/30/20
668.57 KB
SQR44201LA : Socket-outlet, X Series, 20 A, decorator, tamper resistant, commercial, light almond, matte finish
.PDF
5/18/22
195.31 KB