SKU
SQWS141003BK
X Series 3 Gang Mid Size Plus Wall Plate Matte Black
$2.88
- Standard mid-sized wall plate ideal for concealing rough siding edges
- Super durable polycarbonate resin to extend product life
- Sold individually
- Requires X series dimmers, switches, or outlets, sold separately
Specifications
range |
Square D X Series |
---|---|
Product or Component Type |
Cover frame |
accessory / separate part category |
Installation accessory |
aesthetic name |
X Series |
number of gangs |
3 gangs |
Color |
Black |
suitable for body type |
Decorator |
size |
M |
Fixing Mode |
Screw-fixed |
Material |
Plastic |
Documents
SQWS141003BK : Cover frame, X Series, 3 gangs, screw fixed, mid sized, black, matte finish
.PDF
5/18/22
195.31 KB