SKU
SQWP141003WH
X Series 3 Gang Standard Size Screwless Wall Plate Matte White
$13.50
- Screwless standard size wall plate tightly frames the wiring device for sleeker appearance
- Super durable polycarbonate resin to extend product life
- Sold individually
- Requires X Series dimmers, switches, or outlets, sold separately
Specifications
range |
Square D X Series |
---|---|
Product or Component Type |
Cover frame |
accessory / separate part category |
Installation accessory |
aesthetic name |
X Series |
number of gangs |
3 gangs |
product destination |
Switch Dimmer Socket-outlet Sensor Fan controller USB charger + socket-outlet |
Color |
White |
suitable for body type |
Decorator |
Fixing Mode |
Screwless |
Material |
Plastic |
Documents