SKU
SQR16100GY
X Series Universal Switch Module Rocker Cover Plate Matte Gray 10 Pack
$0.30
- Compatible with X Series switch modules for color swap-out
- Available in white, light almond, black, gray
- 10 pieces
- Switch module and wall plate required, sold separately
Specifications
range |
Square D X Series |
---|---|
aesthetic name |
X Series |
Product or Component Type |
Rocker |
accessory / separate part category |
Installation accessory |
product destination |
Switch |
Fixing Mode |
Snap-on |
Material |
Plastic |
Color |
Gray |
Surface Finish |
Matte |
Height |
2.64 in (67 mm) |
Documents
SQR16100GY : Rocker, X Series, for switch, grey, matte finish, 10 nos.
.PDF
5/18/22
195.31 KB