SKU
SQR16101GY
X Series Universal Switch Module Rocker Cover Plate Matte Gray
$0.32
- Compatibale with X Series switch modules for color swap-out
- Available in white, light almond, black, gray
- Sold individually
- Switch module and wall plate required, sold separately
Specifications
range |
Square D X Series |
---|---|
aesthetic name |
X Series |
Product or Component Type |
Rocker |
accessory / separate part category |
Installation accessory |
product destination |
Switch |
Fixing Mode |
Snap-on |
Material |
Plastic |
Color |
Gray |
Surface Finish |
Matte |
Height |
2.64 in (67 mm) |
Documents