SKU
SQR16100WH
X Series Universal Switch Module Rocker Cover Plate Matte White 10 Pack
$0.30
- High-impact resistant, non-glossy, easy to clean thermoplastic body for attractive long-lasting operation.
- RoHS compliant.
- 2-year product warranty.
Specifications
range |
Square D X Series |
---|---|
aesthetic name |
X Series |
Product or Component Type |
Rocker |
accessory / separate part category |
Installation accessory |
product destination |
Switch |
Fixing Mode |
Snap-on |
Material |
Plastic |
Color |
White |
Surface Finish |
Matte |
Height |
2.64 in (67 mm) |
Documents
SQR16100WH : Rocker, X Series, for switch, white, matte finish, 10 nos.
.PDF
5/18/22
195.31 KB