Room Sensors

SQR226U1WHW

X Series 15A 600W Single Pole/3 Way WiFi Energy Monitoring Rocker Dimmer Back Wire Clamps Matte White

85 Reviews
$44.41
  • X Series 15A 600W Single Pole/3-Way WiFi Energy Monitoring Rocker Dimmer Matte White
  • For incandescent and halogen bulbs up to 600W and LED bulbs up to 150W
  • Eliminates flickering on LED lights
  • Control remotely via Wifi with Wiser Home app
  • Sold individually
  • Easy to clean
  • High-impact resistant and durable thermoplastic for long-lasting product life
  • Compliant with RoHS directive, for non-hazardous materials
  • Neutral wire required for operation
  • Wall plate required, sold separately
View all Specifications

Feel the good energy throughout your home with Schneider.

Savings Opportunities

Easily spot inefficiencies that increase your bills, and take advantage of cheaper, off-peak energy to save money

Simple Installation

Easily installs in your home's electrical panel*, and takes minutes to set up the app to see what's on in your home

*by a licensed electrician

Monitoring & Control

24/7 real-time control and monitoring of your energy usage to understand and manage your energy consumption, track savings and reduce waste

icon

Simple control with the app

  • Turn lights and appliances on or off from your mobile phone
  • Set up schedules to turn lights on or off
  • Works with Alexa and other home voice assistants
  • See how much energy each connected device uses
icons
icons

Expect more from your wiring devices

Expect more from your wiring devices

From dimmers to sensors and beyond, X series changes expectations of what an everyday wiring device should be able to do




Switches


switch + wall plate displayed above


  • Swap and upgrade the plates without the need to remove the switch from wall
  • Supports single pole, three way, and four-way switches.



Sensors



sensor + wall plate displayed above


  • Detect both occupancy and vacancy in one device
  • Adjust timing for fans and lights
  • Set relative humidity levels
  • Manual control at any time


Wall plates



  • Remove and replace plates easily
  • Extend product lifetime with super durable polycarbonate resin
  • Achieve a modern look with flush profiles and matte finishes
  • Keep wall plates clean, with flat surfaces that wipe down easily


Outlets



outlet + wall plate displayed above


  • Speed up wiring with “no-wrapping” screw installation and self-grounding clip
  • Make kitchens and bathrooms safer with GFCI receptacles that self-test every 3 seconds
  • Elevate safety with tamper-resistant discreet black shutters


FAQs

How do I add X and XD Series connected Wi-Fi devices to my system?
Do the X Series Wi-Fi switches, dimmers, and receptacles require a neutral wire to function?
If guests use my Wi-Fi, can they control my lights with X Series connected wiring devices?
Do you offer industrial and residential products in the X and XD Wiring Device series? 
What colors are X and XD Series Wiring Devices offered in?  
Which X Series wiring device receptacles are childproof/tamper resistant?  
What is the X and XD series wiring device warranty period?
Is there a limit to the number of X Series Wi-Fi devices that can be installed on a home network?

Reviews

4.6

85 Reviews

Filter Reviews
search
M
verified buyer

Moving L.

Verified Buyer

12/27/2021

Very cool light!!!!

Make sure you have a neutral wire! Without a neutral wire, this product will not work for you. This is a 3-way dimmer switch with wifi connectivity. You use their phone app to control the switch which is really cool if you haven't had this feature before. The app interface is intuitive and it is easy to use. Definitely a modern tech feature that spruced up my traditional home.

reviewImage

Was This Review Helpful?

like 0 Dislike 0
C
verified buyer

Clowenstein

Verified Buyer

11/23/2021

Looks Great and Works Even Better

I just installed a Square D, X series three-way switch from Schneider electronics in my cabin and it is spectacular from its looks to its functionality to the Wiser phone app. Having done a lot of electrical work, the instructions and installation took less then 20 minutes. I really liked the wire connection process, its clean and simple. Insert the wires and tighten the screws, no need for wire nuts like some other pre-wired dimmers. Once in, the wall plate cover was simple to attach and is nice because there are no visible screws. Although the dimming process is different then the other dimmers I own, it very intuitive, tap the top or bottom to turn on or off and hold if you want to dim or brighten. The part I love most about the switch is its Wi-Fi capability and the Wiser app. The Wiser app takes the dimmer to a whole new level. The app walks you through connecting the switch the Wi-Fi and recognizing the actual switch on the app. The dimmer has an on-off switch for the Wi-Fi, with an on indicator, in case you don’t want to use the Wi-Fi all of the time. Although I only have one switch (for now), you can name the device to describe exactly what it controls in the house. The app allows you to turn on and off the switch, control the dimming, keeps track of the energy use (which is eye opening) and my favorite part, giving you a full functioning auto on and off timer capability. I have set it to turn on at sunset and off at 11pm. All of these functions allow me to completely control the lights in my cabin from anywhere in the world and from the outside looks like someone is home. In fact, I now know when my kids are at the cabin because I can monitor the switch and energy use on my phone. Schneider electronics has designed a great looking dimmer with all the functionality anyone would ever want in the dimmer and a killer app for controlling it all. I have already started looking at the other Schneider products to update my house.

reviewImage

Was This Review Helpful?

like 0 Dislike 0
B
verified buyer

Bob66

Verified Buyer

11/22/2021

Modern

Great dimmer switch that was an easy install that comes with instructions. Love how the dimming works I like to be able to adjust light at different times of the evening. After it was installed we used the Wiser Home App which was very cool so now this works via voice control with our Amazon Alexa lights on lights off lights dim.Doesnt get more modern or techy like this.

reviewImage

Was This Review Helpful?

like 0 Dislike 0
D
verified buyer

Dustin13

Verified Buyer

11/20/2021

Save on your bills!

I love this light switch dimmer! It's perfect for the living room light which can often seem too bright. I was a little concerned about insulation, but it was so easy. Energy conservation is something that we all need to think about in these times. This device is great because it helps save money, energy, and teaches my son to do the same.

reviewImage

Was This Review Helpful?

like 0 Dislike 0
R
verified buyer

Rubigirl

Verified Buyer

11/18/2021

nice!

My husband installed the dimmer SP/3-Way Energy Mon WH in our garage. This is the first smart light switch we have owned. It's taken some time to get used too. It installs fairly quickly and the dimmer works great. I'm still figuring out the app that controls it. That's a little more complicated. But so far so good.

reviewImage

Was This Review Helpful?

like 0 Dislike 0

Documents