Specifications
range

Sqaure D XD Series

Product or Component Type

Cover plate

accessory / separate part category

Installation accessory

aesthetic name

XD Series

number of gangs

1 gang

product destination

Socket-outlet

Color

Bronze

suitable for rated current

20 A

suitable for integrated connection type

2 socket-outlet

Material

Plastic

Documents
Square D Wiring Devices For Modern Living Brochure .pdf 5/11/22
5.36 MB
Instruction Bulletin XD Series Wall Plates .pdf 1/19/22
991.39 KB
SQWVS44201BZ : XD Series 20A Decorator Duplex Receptacle Cover Plate Bronze .PDF 5/18/22
195.31 KB