Specifications
range

Sqaure D XD Series

Product or Component Type

Cover plate

accessory / separate part category

Installation accessory

aesthetic name

XD Series

number of gangs

1 gang

product destination

Fan controller

Color

Black

Material

Plastic

Surface Finish

Matte

Height

4.76 in (121 mm)

Documents
Square D Wiring Devices For Modern Living Brochure .pdf 5/11/22
5.36 MB
Instruction Bulletin XD Series Wall Plates .pdf 1/19/22
991.39 KB
SQWVS31103BK : XD Series 3 Speed Fan Controller Cover Plate Matte Black .PDF 5/18/22
195.31 KB