SKU
SQWVS55153BN
XD Series Decorator USB A/C Duplex Receptacle Cover Plate Brushed Nickle
Specifications
range |
Sqaure D XD Series |
---|---|
Product or Component Type |
Cover plate |
accessory / separate part category |
Installation accessory |
aesthetic name |
XD Series |
number of gangs |
1 gang |
product destination |
USB charger + socket-outlet |
Color |
Brushed nickel |
suitable for integrated connection type |
2 socket-outlet 1 USB type A 1 USB type C |
Material |
Plastic |
Surface Finish |
Matte |
Documents