Are you a California solar installer? Get a free battery by pre-ordering today!

Wall Plates

SQWS422012LA

Cover frame, X Series, for 2 duplex socket-outlet, 2 gangs, screw fixed, mid sized, light almond, matte finish

0 Reviews
$2.03
  • X Series 2 Gang Mid-Size Plus Duplex Outlet Wall Plate Matte Light Almond
  • Two gang standard Mid-Size Plus plate with visible screws ideal for concealing rough siding edges
  • Super durable polycarbonate resin to extend product life
  • X Series Device sold separately
  • Requires X Series duplex outlets
  • Matte finish in multiple color options
  • Compliant with RoHS directive, for non-hazardous materials
  • Swap plates without removing/rewiring the outlets
View all Specifications

Feel the good energy throughout your home with Schneider.

Savings Opportunities

Easily spot inefficiencies that increase your bills, and take advantage of cheaper, off-peak energy to save money

Simple Installation

Easily installs in your home's electrical panel*, and takes minutes to set up the app to see what's on in your home

*by a licensed electrician

Monitoring & Control

24/7 real-time control and monitoring of your energy usage to understand and manage your energy consumption, track savings and reduce waste

Expect more from your wiring devices

Expect more from your wiring devices

From dimmers to sensors and beyond, X series changes expectations of what an everyday wiring device should be able to do




Switches


switch + wall plate displayed above


  • Swap and upgrade the plates without the need to remove the switch from wall
  • Supports single pole, three way, and four-way switches.



Sensors



sensor + wall plate displayed above


  • Detect both occupancy and vacancy in one device
  • Adjust timing for fans and lights
  • Set relative humidity levels
  • Manual control at any time


Wall plates



  • Remove and replace plates easily
  • Extend product lifetime with super durable polycarbonate resin
  • Achieve a modern look with flush profiles and matte finishes
  • Keep wall plates clean, with flat surfaces that wipe down easily


Outlets



outlet + wall plate displayed above


  • Speed up wiring with “no-wrapping” screw installation and self-grounding clip
  • Make kitchens and bathrooms safer with GFCI receptacles that self-test every 3 seconds
  • Elevate safety with tamper-resistant discreet black shutters


FAQs

Do the X Series Wi-Fi switches, dimmers, and receptacles require a neutral wire to function?
If guests use my Wi-Fi, can they control my lights with X Series connected wiring devices?
Do you offer industrial and residential products in the X and XD Wiring Device series? 
What colors are X and XD Series Wiring Devices offered in?  
Which X Series wiring device receptacles are childproof/tamper resistant?  
What is the X and XD series wiring device warranty period?
Is there a limit to the number of X Series Wi-Fi devices that can be installed on a home network?
How do I add X and XD Series connected Wi-Fi devices to my system?

Reviews

0 Reviews

Currently, there are no reviews for this product.

Documents