SKU
SQWVM55141BN
XD Series Multi Gang 15A Decorator USB A/A Duplex Receptacle Cover Plate Brushed Nickle
Specifications
range |
Sqaure D XD Series |
---|---|
Product or Component Type |
Cover plate |
device presentation |
Multi gang |
accessory / separate part category |
Installation accessory |
aesthetic name |
XD Series |
product destination |
USB charger + socket-outlet |
Color |
Brushed nickel |
suitable for integrated connection type |
2 socket-outlet 2 USB type A |
Material |
Plastic |
Surface Finish |
Matte |
Documents
SQWVM55141BN : Cover plate, XD Series, for USB charger + socket-outlet, multi gang, USB A/A, brushed nickel, matte finish
.PDF
5/18/22
195.31 KB