A redesigned smart electrical panel

The award-winning, all-in-one smart electrical panel that makes solar, battery, and generator integration fast and easy.

*Currently only available in California

A redesigned smart electrical panel

The award-winning, all-in-one smart electrical panel that makes solar, battery, and generator integration fast and easy

*Currently only available in California


All-in-one

Reduces the footprint of all the devices needed for a solar, battery or generator installation


EV-charging convenience

Features a factory-installed 20 A convenience outlet with GFI protection


Innovative design

Supports easier service with a newly designed door and hinges that make removing the door and reinstalling faster


Technology to drive efficiency and sustainability

"For a small business owner, there is never enough time in the day for us, and the Energy Center does save us time...the input they are taking from the industry has provided us an opportunity to give our clients better pricing, with lower-cost materials...still same high quality."

 

Kevin Prill
President, Asgard Energy (Contracting for Swell Energy)


Stylish, smart, and code-compliant

Powered by Wiser Energy™ intelligence

Six functions, one smart panel

Save wall space and installation time with a compact, all-in-one design that integrates transfer switches, inverters, utility metering, energy monitoring and more into fewer enclosures.


Convenience and conservation come together

 

✓  Control home energy from your phone

Receive custom safety alerts, like when garage doors open. Monitor energy use in real-time, all from the Square D version of the Sense app.

✓  Peace of mind

Turn off appliances and devices remotely to reduce energy usage and protect your home. 

Square D Energy Center Series Reviews

 

“This was a really easy switch to install. Once in it worked great as a 3-way dimmer and had no issues. Would definitely recommend. I am not an electrician but this was understandable for someone who does small projects in their home.”

Nov  2021, Michellerem from Scranton, PA

 

 

“This switch outlet is a nice addition to my smart home. It was super easy to install. It only took about 10 minutes to install it and get it connected to the app. The instructions were very clear. It even connects to our Alexa device so we can turn the lamps on with just saying turn the light on. Would definitely recommend!”

Nov  2021, Kevisfxstb from Florida


Get custom safety alerts

Monitor appliances for smart energy savings

Prevent damage with whole home surge protection

Installing Square D™ Energy Center

Watch how easy it is to install the panel to enjoy efficiency and sustainability in today's modern home.

Award-winning innovation for sustainable home energy

Specifications
range

Sqaure D XD Series

Product or Component Type

Cover plate

device presentation

Multi gang

accessory / separate part category

Installation accessory

aesthetic name

XD Series

product destination

Socket-outlet with lamp

Color

Brushed nickel

suitable for integrated connection type

2 socket-outlet

Material

Plastic

Surface Finish

Matte

Documents
Square D Wiring Devices For Modern Living Brochure .pdf 5/11/22
5.36 MB
Instruction Bulletin XD Series Wall Plates .pdf 1/19/22
991.39 KB
SQWVM57101BN : XD Series Multi Gang Lighted Decorator Duplex Receptacle Cover Plate Brushed Nickle .PDF 5/18/22
195.31 KB