SKU
SQWVM73105BK
XD Series Occupancy/Humidity Sensor Light & Fan Control Matte Black
Specifications
range |
Sqaure D XD Series |
---|---|
Product or Component Type |
Cover frame |
device presentation |
Multi gang |
accessory / separate part category |
Installation accessory |
aesthetic name |
XD Series |
product destination |
Sensor |
Color |
Black |
suitable for sensor type |
PIR Humidity sensor Light level sensor |
Material |
Plastic |
Surface Finish |
Matte |
Documents