SKU
SQWVM73101BN
XD Series PIR Occupancy Sensor Light Control Brushed Nickle
Specifications
range |
Sqaure D XD Series |
---|---|
Product or Component Type |
Cover plate |
device presentation |
Multi gang |
accessory / separate part category |
Installation accessory |
aesthetic name |
XD Series |
product destination |
Sensor |
Color |
Brushed nickel |
suitable for sensor type |
PIR Light level sensor |
Material |
Plastic |
Surface Finish |
Matte |
Documents