SKU
SQWVS14101BN
XD Series Universal Switch Cover Plate Brushed Nickle
Specifications
range |
Sqaure D XD Series |
---|---|
Product or Component Type |
Cover plate |
accessory / separate part category |
Installation accessory |
aesthetic name |
XD Series |
number of gangs |
1 gang |
product destination |
Switch |
Color |
Brushed nickel |
Material |
Plastic |
Surface Finish |
Matte |
Height |
4.76 in (121 mm) |
Documents