Feel the good energy throughout your home with Schneider.
Savings Opportunities
Easily spot inefficiencies that increase your bills, and take advantage of cheaper, off-peak energy to save money
Simple Installation
Easily installs in your home's electrical panel*, and takes minutes to set up the app to see what's on in your home
*by a licensed electrician
Monitoring & Control
24/7 real-time control and monitoring of your energy usage to understand and manage your energy consumption, track savings and reduce waste
Feel the good energy throughout your home with Schneider.
Savings Opportunities
Easily spot inefficiencies that increase your bills, and take advantage of cheaper, off-peak energy to save money
Simple Installation
Easily installs in your home's electrical panel*, and takes minutes to set up the app to see what's on in your home
*by a licensed electrician
Monitoring & Control
24/7 real-time control and monitoring of your energy usage to understand and manage your energy consumption, track savings and reduce waste
Frequently Bought Together
Expect more from your wiring devices
Expect more from your wiring devices
From dimmers to sensors and beyond, X series changes expectations of what an everyday wiring device should be able to do
Switches
switch + wall plate displayed above
- Swap and upgrade the plates without the need to remove the switch from wall
- Supports single pole, three way, and four-way switches.
Sensors
sensor + wall plate displayed above
- Detect both occupancy and vacancy in one device
- Adjust timing for fans and lights
- Set relative humidity levels
- Manual control at any time
Wall plates
- Remove and replace plates easily
- Extend product lifetime with super durable polycarbonate resin
- Achieve a modern look with flush profiles and matte finishes
- Keep wall plates clean, with flat surfaces that wipe down easily
Outlets
outlet + wall plate displayed above
- Speed up wiring with “no-wrapping” screw installation and self-grounding clip
- Make kitchens and bathrooms safer with GFCI receptacles that self-test every 3 seconds
- Elevate safety with tamper-resistant discreet black shutters
FAQs
Reviews
4.8
88 Reviews
Filter Reviews
Sorry, no reviews match your criteria. Clear or modify your filters and try again.
Mister J.
Verified Buyer
1/17/2022
Smart Plug. Easy to Install!
My wife told me if I didn't install the plug, there'd be no football on Sunday. I panicked -- but there was no reason to panic! Installing the Square D - X Series Plug with 2 USB Chargers could not have been easier. After turning off the breakers to the plug, I easily removed the existing plug and installed the new one. The directions were clear and contained graphics which I liked, since I am not an electrician. All-in-all, the only thing you have to be careful about is clipping and stripping the wires to fit into the plug. In less than 10 minutes, the plug was installed, I threw on the breaker and started charging my phone with my new convenient USB plug.
Was This Review Helpful?
0 0Katnhat37
Verified Buyer
12/2/2021
Easy to Install
I have never replaced a wall socket before. It was surprisingly easy. I just cut off the power and unscrewed the old one and then attached the wires to the new one and screwed it into the wall. The whole process took me about 20 minutes. I love that it has usb ports on it. it makes having to find a box to plug your usb charger a thing of the past. It works well and I can charge my devices with it.
Was This Review Helpful?
0 0Tired M.
Verified Buyer
12/2/2021
So much better than competitors!!
I highly recommend this outlet. It's so useful. I have always used one of those bulky dual chargers that tend to block out my other outlet. Plus those chargers sometimes burn out and I have to purchase another for for $10-13. I've gone through at least 3 or 4 of those. With this outlet, the USB ports are already built in and the best part is that these are FAST chargers. Don't be fooled by those plug in chargers that claim to be fast. Some are but some are 1.2A each when both outlets are used at the same, totally 2.4A. This outlet is 2.4A EACH!!!!_x000D_ _x000D_ I have to say as well this outlet is easier to install that some of their competitors because of the design of the face plate. Another reason I like it is because of the matte finish of the Square D - X Series. It looks more modern and sleek. In addition, I like that they made the effort to label "HOT" and "NEUTRAL" on the screws. Makes it foolproof. Anyone can install this. Just turn off the power at your box. Unscrew your old one. Install your new outlet. Screw on the back plate. And pop on the screwless face plate and turn your power back on. It's really simple. It can be done in less than 15 mins, even for a complete novice.
Was This Review Helpful?
0 0Godsgirl
Verified Buyer
11/29/2021
Great!
We love this. Took about 15 minutes to change out the old outlet and put this in. It fit perfectly with the screwless wall plate. It's great to have two electrical outlets and two usb wall chargers all in one. We no longer have to unplug other things to plug both of our phones in. It also looks nice on the wall.
Was This Review Helpful?
0 0Jennifer S.
Verified Buyer
11/28/2021
An easy DIY upgrade!
This Square D USB charger outlet is great! It was super simple and straightforward to install. It even comes with the screws sitting in the place where they need to be attached, doesn't come any easier than that. It's been excellent for charging my phone and kindle in the same outlet with my work from home set-up. I would recommend for a quick DIY home upgrade!
Was This Review Helpful?
0 0