SKU
SQWVS44101BZW
XD Series WiFi Receptacle Cover Plate Bronze
Specifications
range |
Sqaure D XD Series |
---|---|
Product or Component Type |
Cover plate |
accessory / separate part category |
Installation accessory |
aesthetic name |
XD Series |
number of gangs |
1 gang |
product destination |
Socket-outlet |
Color |
Bronze |
suitable for communication network type |
Wi-Fi |
suitable for integrated connection type |
2 socket-outlet |
Material |
Plastic |
Documents