SKU
SQWVS14101BZW
XD Series WiFi Switch Cover Plate Bronze
Specifications
range |
Sqaure D XD Series |
---|---|
Product or Component Type |
Cover plate |
accessory / separate part category |
Installation accessory |
aesthetic name |
XD Series |
number of gangs |
1 gang |
product destination |
Switch |
Color |
Bronze |
suitable for communication network type |
Wi-Fi |
Material |
Plastic |
Surface Finish |
Matte |
Documents