Are you a California solar installer? Get a free battery by pre-ordering today!

Outlets

SQR55141WH

X Series 15A 125V Tamper Resistant USB A/A 4.8A Duplex Decorator Outlet Back Wire Clamps Matte White

88 Reviews
$37.50
  • X Series 15A 125V Tamper Resistant USB A/A 4.8A Outlet Matte White
  • Charge two devices at once with two USB outlets type A ports
  • Child-safe design, with tamper-resistant shutters
  • Sold individually
  • Easy to clean
  • High-impact resistant and durable thermoplastic for long-lasting product life
  • Compliant with RoHS directive, for non-hazardous materials
  • .
  • Speed up installation with back pressure plates and self-grounding clip
  • Wall plate required, sold separately
View all Specifications

Feel the good energy throughout your home with Schneider.

Savings Opportunities

Easily spot inefficiencies that increase your bills, and take advantage of cheaper, off-peak energy to save money

Simple Installation

Easily installs in your home's electrical panel*, and takes minutes to set up the app to see what's on in your home

*by a licensed electrician

Monitoring & Control

24/7 real-time control and monitoring of your energy usage to understand and manage your energy consumption, track savings and reduce waste

Expect more from your wiring devices

Expect more from your wiring devices

From dimmers to sensors and beyond, X series changes expectations of what an everyday wiring device should be able to do




Switches


switch + wall plate displayed above


  • Swap and upgrade the plates without the need to remove the switch from wall
  • Supports single pole, three way, and four-way switches.



Sensors



sensor + wall plate displayed above


  • Detect both occupancy and vacancy in one device
  • Adjust timing for fans and lights
  • Set relative humidity levels
  • Manual control at any time


Wall plates



  • Remove and replace plates easily
  • Extend product lifetime with super durable polycarbonate resin
  • Achieve a modern look with flush profiles and matte finishes
  • Keep wall plates clean, with flat surfaces that wipe down easily


Outlets



outlet + wall plate displayed above


  • Speed up wiring with “no-wrapping” screw installation and self-grounding clip
  • Make kitchens and bathrooms safer with GFCI receptacles that self-test every 3 seconds
  • Elevate safety with tamper-resistant discreet black shutters


FAQs

Do the X Series Wi-Fi switches, dimmers, and receptacles require a neutral wire to function?
If guests use my Wi-Fi, can they control my lights with X Series connected wiring devices?
Do you offer industrial and residential products in the X and XD Wiring Device series? 
What colors are X and XD Series Wiring Devices offered in?  
Which X Series wiring device receptacles are childproof/tamper resistant?  
What is the X and XD series wiring device warranty period?
Is there a limit to the number of X Series Wi-Fi devices that can be installed on a home network?
How do I add X and XD Series connected Wi-Fi devices to my system?

Reviews

4.8

88 Reviews

Filter Reviews
search
M
verified buyer

Mister J.

Verified Buyer

1/17/2022

Smart Plug. Easy to Install!

My wife told me if I didn't install the plug, there'd be no football on Sunday. I panicked -- but there was no reason to panic! Installing the Square D - X Series Plug with 2 USB Chargers could not have been easier. After turning off the breakers to the plug, I easily removed the existing plug and installed the new one. The directions were clear and contained graphics which I liked, since I am not an electrician. All-in-all, the only thing you have to be careful about is clipping and stripping the wires to fit into the plug. In less than 10 minutes, the plug was installed, I threw on the breaker and started charging my phone with my new convenient USB plug.

reviewImage

Was This Review Helpful?

like 0 Dislike 0
K
verified buyer

Katnhat37

Verified Buyer

12/2/2021

Easy to Install

I have never replaced a wall socket before. It was surprisingly easy. I just cut off the power and unscrewed the old one and then attached the wires to the new one and screwed it into the wall. The whole process took me about 20 minutes. I love that it has usb ports on it. it makes having to find a box to plug your usb charger a thing of the past. It works well and I can charge my devices with it.

reviewImage

Was This Review Helpful?

like 0 Dislike 0
T
verified buyer

Tired M.

Verified Buyer

12/2/2021

So much better than competitors!!

I highly recommend this outlet. It's so useful. I have always used one of those bulky dual chargers that tend to block out my other outlet. Plus those chargers sometimes burn out and I have to purchase another for for $10-13. I've gone through at least 3 or 4 of those. With this outlet, the USB ports are already built in and the best part is that these are FAST chargers. Don't be fooled by those plug in chargers that claim to be fast. Some are but some are 1.2A each when both outlets are used at the same, totally 2.4A. This outlet is 2.4A EACH!!!!_x000D_ _x000D_ I have to say as well this outlet is easier to install that some of their competitors because of the design of the face plate. Another reason I like it is because of the matte finish of the Square D - X Series. It looks more modern and sleek. In addition, I like that they made the effort to label "HOT" and "NEUTRAL" on the screws. Makes it foolproof. Anyone can install this. Just turn off the power at your box. Unscrew your old one. Install your new outlet. Screw on the back plate. And pop on the screwless face plate and turn your power back on. It's really simple. It can be done in less than 15 mins, even for a complete novice.

reviewImage

Was This Review Helpful?

like 0 Dislike 0
G
verified buyer

Godsgirl

Verified Buyer

11/29/2021

Great!

We love this. Took about 15 minutes to change out the old outlet and put this in. It fit perfectly with the screwless wall plate. It's great to have two electrical outlets and two usb wall chargers all in one. We no longer have to unplug other things to plug both of our phones in. It also looks nice on the wall.

reviewImage

Was This Review Helpful?

like 0 Dislike 0
J
verified buyer

Jennifer S.

Verified Buyer

11/28/2021

An easy DIY upgrade!

This Square D USB charger outlet is great! It was super simple and straightforward to install. It even comes with the screws sitting in the place where they need to be attached, doesn't come any easier than that. It's been excellent for charging my phone and kindle in the same outlet with my work from home set-up. I would recommend for a quick DIY home upgrade!

reviewImage

Was This Review Helpful?

like 0 Dislike 0

Documents