SKU
WV714R9K0902
Thermostat kit, Wiser, with 1-channel HubR, 1 room thermostat and 2 radiator thermostats
£246.99
Incl. VAT
- Exclusive 3 year warranty
- Suitable for homes with combi boilers
- Includes 2 Radiator Thermostats for multi-room control
- Add more Radiator Thermostats for better control
- Control heating from your phone with the Wiser Home app
- Voice control with Google Assistant & Amazon Alexa
In stock
- Free shipping on all orders
- 30 day money back guarantee
- Free return postage
Specifications
Range of product |
Wiser |
---|---|
Product or component type |
Thermostat kit |
Device application |
Temperature control |
kit composition |
1 x 1 channel hub 1 x room thermostat 6 x battery 1 x thermostat stand 1 x thermostat wall bracket 1 x wall plate 1 x communication module 2 x radiator thermostat 2 x ring nut M30 x 1.5 Drayton: 2 x valve adaptor Danfoss RA: 2 x valve adaptor |
Battery size |
AA |
Unit Type of Package 1 |
PCE |
Number of Units in Package 1 |
1 |
Package 1 Height |
9 cm |
Package 1 Width |
14 cm |
Package 1 Length |
24.5 cm |
Reviews