SKU
SQR141U1WHW
X Series 15A Single Pole/3 Way WiFi Energy Monitoring Rocker Switch Back Wire Clamps Matte White
$41.95
- Wi-Fi switch connects directly to the home network - no Hub required
- Schedules are stored in the device and will execute even if the internet is down
- Control remotely via Wi-Fi with Wiser Home app
- Sold individually
- Wall plate required, sold separately
Specifications
range |
Square D X Series |
---|---|
Product or Component Type |
Switch |
Device Application |
Control |
device presentation |
Mechanism with fixing frame |
aesthetic name |
X Series |
Actuator |
Rocker |
number of gangs |
1 gang |
Switch Function |
3-way |
number of poles |
1 |
local signalling |
1 LED |
Documents
SQR141U1WHW : Switch, X Series, single pole, 3 way, Wi-Fi connected, white, matte finish
.PDF
5/18/22
195.31 KB