SKU
SQWS140002BK
X Series 2 Gang Standard Size Blank Wall Plate Matte Black
$1.32
- Standard mid-size wall plate ideal for concealing rough siding edges
- Super durable polycarbonate resin to extend product life
- Sold individually
- Requires X series dimmers, switches, or outlets, sold separately
Specifications
range |
Square D X Series |
---|---|
aesthetic name |
X Series |
Product or Component Type |
Blank plate |
accessory / separate part category |
Installation accessory |
number of gangs |
2 gangs |
Mounting Mode |
By screws |
Material |
Polycarbonate |
Color |
Black |
Surface Finish |
Matte |
surface treatment |
Painted |
Documents