X Series 3 Gang Standard Size Screwless Wall Plate Matte Gray
- Screwless standard size wall plate tightly frames the wiring device for sleeker appearance
- Super durable polycarbonate resin to extend product life
- Sold individually
- Requires X series dimmers, switches, or outlets, sold separately
Range |
Square D X Series |
---|---|
Product or Component Type |
Cover frame |
Accessory / separate part category |
Installation accessory |
Aesthetic name |
X Series |
Number of gangs |
3 gangs |
Product destination |
Switch Dimmer Socket-outlet Sensor Fan controller USB charger + socket-outlet |
Color |
Gray |
suitable for body type |
Decorator |
Fixing Mode |
Screwless |
Material |
Plastic |
-
What colors are Square D X and XD Wiring Devices offered in?
The Square D X Series is offered in White, Light Almond, Black and Gray. The Square D XD Series is offered in White, Black, Brushed Nickel and Bronze. All devices have a matte, non-glossy finish. Please refer to the Connected Home offer for more details.
-
What is the Square D X and XD series wiring device warranty period?
Square D X and XD series wiring devices are all warranted for 2 years from time of installation. Please refer to the Connected Home offer for more details.
-
Which Square D™ wiring device receptacles are childproof/tamper resistant?
All Square D™ receptacles and outlets are tamper resistant. Please refer to the Connected Home offer for more details.
-
Is there a limit to the number of Square D Wi-Fi devices that can be installed on a home network?
The largest real world limitation on the number of devices is the quality of the home Wi-Fi network. Typically, 20 Wi-Fi devices can be expected. Please refer to the Connected Home offer for more details.
-
If guests use my Wi-Fi, can they control my lights with Square D™ connected wiring devices?
Only if you have given them access to your Wiser Home account, or a connected Alexa or Google assistant account. Please refer to the Connected Home offer for more details.