Wall Plates

SQWS83211XX

Cover, X Series, weatherproof, 1 gang, transparent, Standard/Decorative, vertical mounted, matte finish

33 Reviews
$20.14
  • X Series 1 Gang Outside Vertical Mount Extra Duty While-In-Use Decorator Device Cover
  • Ideal for outdoor use
  • Sold individually
  • Compliant with RoHS directive, for non-hazardous materials
  • X Series outlet required, sold separately
View all Specifications

Feel the good energy throughout your home with Schneider.

Savings Opportunities

Easily spot inefficiencies that increase your bills, and take advantage of cheaper, off-peak energy to save money

Simple Installation

Easily installs in your home's electrical panel*, and takes minutes to set up the app to see what's on in your home

*by a licensed electrician

Monitoring & Control

24/7 real-time control and monitoring of your energy usage to understand and manage your energy consumption, track savings and reduce waste

Expect more from your wiring devices

Expect more from your wiring devices

From dimmers to sensors and beyond, X series changes expectations of what an everyday wiring device should be able to do




Switches


switch + wall plate displayed above


  • Swap and upgrade the plates without the need to remove the switch from wall
  • Supports single pole, three way, and four-way switches.



Sensors



sensor + wall plate displayed above


  • Detect both occupancy and vacancy in one device
  • Adjust timing for fans and lights
  • Set relative humidity levels
  • Manual control at any time


Wall plates



  • Remove and replace plates easily
  • Extend product lifetime with super durable polycarbonate resin
  • Achieve a modern look with flush profiles and matte finishes
  • Keep wall plates clean, with flat surfaces that wipe down easily


Outlets



outlet + wall plate displayed above


  • Speed up wiring with “no-wrapping” screw installation and self-grounding clip
  • Make kitchens and bathrooms safer with GFCI receptacles that self-test every 3 seconds
  • Elevate safety with tamper-resistant discreet black shutters


FAQs

How do I add X and XD Series connected Wi-Fi devices to my system?
Do the X Series Wi-Fi switches, dimmers, and receptacles require a neutral wire to function?
If guests use my Wi-Fi, can they control my lights with X Series connected wiring devices?
Do you offer industrial and residential products in the X and XD Wiring Device series? 
What colors are X and XD Series Wiring Devices offered in?  
Which X Series wiring device receptacles are childproof/tamper resistant?  
What is the X and XD series wiring device warranty period?
Is there a limit to the number of X Series Wi-Fi devices that can be installed on a home network?

Reviews

4.9

33 Reviews

Filter Reviews
search
K
verified buyer

Kpcg2011

Verified Buyer

6/12/2022

Square D = A+ product!

I have been using Square D products for many years now and have yet to have an issue with any of them. Their products are built to last and no shortcuts are taken. This weatherproof clear cover was easy to install and upon completion has great functionality and ease of use.

Was This Review Helpful?

like 0 Dislike 0
F
verified buyer

Farrcyde

Verified Buyer

5/18/2022

Great cover

This cover protects your outdoor utility outlet of choice from all the elements in turn extending the life of the outlet. This works well while the outlet is not in use as normal such as, home improvement/ new project builds. I have used other covers in the past but none have been as durable as this product.

Was This Review Helpful?

like 0 Dislike 0
J
verified buyer

Jeff R.

Verified Buyer

5/12/2022

Keeps Water Out!!!

This Weatherproof outlet definitely keeps the water out. We've been getting quite a bit of rain in the past few weeks and each time I check the outlet, it's always dry inside. We had a bad storm a few days ago and it came down heavy and the outlet was still dry. I especially like how it comes with a cover for both round outlets and square outlets. They fit perfectly. I checked both the square and the round electrical outlets, and they both stayed dry. They are easy to open and close. I would definitely recommend to anyone that needs to install a waterproof outdoor outlet.

Was This Review Helpful?

like 0 Dislike 0
D
verified buyer

Dan65441

Verified Buyer

5/8/2022

weatherproof gang box

This is an extra duty weatherproof gang box for outdoor receptacles. It is rather large at 2 3/4 inch deep. It has a plastic hinge top with a metal dowel holding the two pieces together. There are two holes in the bottom for your plugged in cord to hang out. This allows the cover to be completely closed while items are plugged in. It also complies with NEC section 406.9 (B) (1), new CSA C22.2 No. 42.1-00 so it should pass all inspections when installed properly.

Was This Review Helpful?

like 0 Dislike 0
P
verified buyer

Pickyaboutproducts

Verified Buyer

4/30/2022

Works as expected, easy install, looks nice

This weatherproof outlet cover works great, and exactly as expected. It was easy to install with an outdoor outlet and it provides good protection while also looking nice and well finished. The hinge opens and closes nicely. Overall very happy with this.

Was This Review Helpful?

like 0 Dislike 0

Documents