Specifications
range

Sqaure D XD Series

Product or Component Type

Cover plate

accessory / separate part category

Installation accessory

aesthetic name

XD Series

number of gangs

1 gang

product destination

Switch

Color

Bronze

Material

Plastic

Surface Finish

Matte

Height

4.76 in (121 mm)

Documents
Square D Wiring Devices For Modern Living Brochure .pdf 5/11/22
5.36 MB
Instruction Bulletin XD Series Wall Plates .pdf 1/19/22
991.39 KB
SQWVS14101BZ : Cover plate, XD Series, for switch, bronze, matte finish .PDF 5/18/22
195.31 KB