Wall Plates

SQWP141004WH

X Series 4 Gang Standard Size Screwless Wall Plate Matte White

0 Reviews
$16.50
  • X Series 4 Gang Standard Size Screwless Wall Plate Matte White
  • Screwless wall plate for narrow framing and elegant finish
  • Super durable polycarbonate resin to extend product life
  • Sold individually
  • Easy to clean
  • Matte finish in multiple color options
  • Compliant with RoHS directive, for non-hazardous materials
  • Swap and upgrade plates without removing the switch from the wall
  • Requires X Series dimmers, switches, or outlets, sold separately
View all Specifications

Feel the good energy throughout your home with Schneider.

Remote monitoring and control

With connected outlets and switches, control lighting, appliances and more with the Schneider Home app or voice-activate assistants.

Flexible and feature-rich

These switches, sensors, dimmers and outlets set the new benchmark for how today's wiring devices should look and feel.

Fast USB Charging

Charge two devices at once using our faster-than-average outlets with high-amperage USB charging.

FAQs

How do I add X and XD Series connected Wi-Fi devices to my system?
Do the X Series Wi-Fi switches, dimmers, and receptacles require a neutral wire to function?
If guests use my Wi-Fi, can they control my lights with X Series connected wiring devices?
Do you offer industrial and residential products in the X and XD Wiring Device series? 
What colors are X and XD Series Wiring Devices offered in?  
Which X Series wiring device receptacles are childproof/tamper resistant?  
What is the X and XD series wiring device warranty period?
Is there a limit to the number of X Series Wi-Fi devices that can be installed on a home network?

Reviews

0 Reviews

Currently, there are no reviews for this product.

Documents