Wall Plates

SQWS140001GY

X Series 1 Gang Standard Size Blank Wall Plate Matte Gray

0 Reviews
$0.91
  • X Series 1 Gang Standard Size Blank Wall Plate Matte Gray
  • Contractor grade standard-size wall plate with visible screws
  • Super durable polycarbonate resin to extend product life
  • Sold individually
  • Easy to clean
  • Matte finish in multiple color options
  • Compliant with RoHS directive, for non-hazardous materials
View all Specifications

Feel the good energy throughout your home with Schneider.

Remote monitoring and control

With connected outlets and switches, control lighting, appliances and more with the Schneider Home app or voice-activate assistants.

Flexible and feature-rich

These switches, sensors, dimmers and outlets set the new benchmark for how today's wiring devices should look and feel.

Fast USB Charging

Charge two devices at once using our faster-than-average outlets with high-amperage USB charging.

Expect more from your wiring devices

Expect more from your wiring devices

From dimmers to sensors and beyond, X series changes expectations of what an everyday wiring device should be able to do




Switches


switch + wall plate displayed above


  • Swap and upgrade the plates without the need to remove the switch from wall
  • Supports single pole, three way, and four-way switches.



Sensors



sensor + wall plate displayed above


  • Detect both occupancy and vacancy in one device
  • Adjust timing for fans and lights
  • Set relative humidity levels
  • Manual control at any time


Wall plates



  • Remove and replace plates easily
  • Extend product lifetime with super durable polycarbonate resin
  • Achieve a modern look with flush profiles and matte finishes
  • Keep wall plates clean, with flat surfaces that wipe down easily


Outlets



outlet + wall plate displayed above


  • Speed up wiring with “no-wrapping” screw installation and self-grounding clip
  • Make kitchens and bathrooms safer with GFCI receptacles that self-test every 3 seconds
  • Elevate safety with tamper-resistant discreet black shutters


FAQs

How do I add X and XD Series connected Wi-Fi devices to my system?
Do the X Series Wi-Fi switches, dimmers, and receptacles require a neutral wire to function?
If guests use my Wi-Fi, can they control my lights with X Series connected wiring devices?
Do you offer industrial and residential products in the X and XD Wiring Device series? 
What colors are X and XD Series Wiring Devices offered in?  
Which X Series wiring device receptacles are childproof/tamper resistant?  
What is the X and XD series wiring device warranty period?
Is there a limit to the number of X Series Wi-Fi devices that can be installed on a home network?

Reviews

0 Reviews

Currently, there are no reviews for this product.

Documents