Room Sensors

SQR73101WH

X Series 15A Single Pole PIR Occupancy Sensor Light Control Back Wires Matte White

29 Reviews
$49.57
  • X Series 10A Single pole PIR Occupancy Sensor Light Control Matte White
  • Residential grade with independent light sensor that will not turn on lights if ambient light in room is sufficient
  • Sold individually
  • Easy to clean
  • High-impact resistant and durable thermoplastic for long-lasting product life
  • Compliant with RoHS directive, for non-hazardous materials
  • Rear color coded wires make for quick connection to electrical system
  • Wall plate required, sold separately
  • Available in white, light almond, black, and gray
  • .
View all Specifications

Feel the good energy throughout your home with Schneider.

Savings Opportunities

Easily spot inefficiencies that increase your bills, and take advantage of cheaper, off-peak energy to save money

Simple Installation

Easily installs in your home's electrical panel*, and takes minutes to set up the app to see what's on in your home

*by a licensed electrician

Monitoring & Control

24/7 real-time control and monitoring of your energy usage to understand and manage your energy consumption, track savings and reduce waste

Expect more from your wiring devices

Expect more from your wiring devices

From dimmers to sensors and beyond, X series changes expectations of what an everyday wiring device should be able to do




Switches


switch + wall plate displayed above


  • Swap and upgrade the plates without the need to remove the switch from wall
  • Supports single pole, three way, and four-way switches.



Sensors



sensor + wall plate displayed above


  • Detect both occupancy and vacancy in one device
  • Adjust timing for fans and lights
  • Set relative humidity levels
  • Manual control at any time


Wall plates



  • Remove and replace plates easily
  • Extend product lifetime with super durable polycarbonate resin
  • Achieve a modern look with flush profiles and matte finishes
  • Keep wall plates clean, with flat surfaces that wipe down easily


Outlets



outlet + wall plate displayed above


  • Speed up wiring with “no-wrapping” screw installation and self-grounding clip
  • Make kitchens and bathrooms safer with GFCI receptacles that self-test every 3 seconds
  • Elevate safety with tamper-resistant discreet black shutters


FAQs

How do I add X and XD Series connected Wi-Fi devices to my system?
Do the X Series Wi-Fi switches, dimmers, and receptacles require a neutral wire to function?
If guests use my Wi-Fi, can they control my lights with X Series connected wiring devices?
Do you offer industrial and residential products in the X and XD Wiring Device series? 
What colors are X and XD Series Wiring Devices offered in?  
Which X Series wiring device receptacles are childproof/tamper resistant?  
What is the X and XD series wiring device warranty period?
Is there a limit to the number of X Series Wi-Fi devices that can be installed on a home network?

Reviews

4.8

29 Reviews

Filter Reviews
search
B
verified buyer

Brilafond

Verified Buyer

6/7/2022

I like this but a little difficult to install

I am pretty handy when it comes to electrical work but even this one was a little difficult. It wasn't unbearable but I would highly suggest that you read all instructions first! Once installed it was PERFECT! I did love it!

Was This Review Helpful?

like 0 Dislike 0
S
verified buyer

Shaira

Verified Buyer

5/20/2022

Nice

At first I was very confused on how I will use or install this. But when I did, It was very nice. I really like it. I would definitely get more. This was very awesome, so thank you! Would recommend. .

Was This Review Helpful?

like 0 Dislike 1
J
verified buyer

Jereome

Verified Buyer

5/6/2022

Square D is the best.

Let start off by saying that I have never been disappointed by any Square D products because they are well made and I trust them not to burn down my house when I use them. And this product is no exception. I got this product because my kids are always leaving on the heater fan in the bathroom and I am trying to save electricity. And let me tell you this device does the trick. And not only does it do a good job but it easily handles the current that the heater pulls without tripping circuit breaks or any other mess which is something that not many of these motion sensor light switches can do. _x000D_ _x000D_ As far as installation goes this is pretty easy considering that this device has the colored wires attached already so all you need to do is connect the wires to your existing wires in your light socket. The only thing I didn't like about this was that they didn't include the wire nuts with the product but.

Was This Review Helpful?

like 0 Dislike 0
A
verified buyer

Angela63

Verified Buyer

5/3/2022

Best thing since the light bulb was made!

We used these OCC/VAC motion sensor light switches at the top and bottom of each stairwell and they operate perfectly! They come on automatically as soon as I enter the stairwell and shut off shortly after I exit. This switch comes with its own plate cover that matches , too!

Was This Review Helpful?

like 0 Dislike 0
B
verified buyer

Borror278

Verified Buyer

5/3/2022

Works like a charm

I recieved the pir occ/vac switch a few weeks ago and my husband helped me install it. The directions were confusing at first but with his help I was able to understand them better. We installed it in the livingroom for the entry way. The wires were color coated to easy identify. Once the wires were installed in the correct positions we attached the mount. The switch is a sensor switch as well. So it is motion detected and that's a bonus for me. I would recommend this product for the do it yourself or you can have a professional install it. Either way itade my life much easier.

Was This Review Helpful?

like 0 Dislike 0

Documents