SKU
WV704R0K0902
Wiser Radiator Thermostat Multipack - 3 additional Wiser Radiator Thermostats for multiroom control
£131.97
Incl. VAT
- Exclusive 3 year warranty
- Room-by-room heating control
- Add up to 16 zones and up to 63 devices
- Control heating from your phone
- Voice control with Google Assistant & Amazon Alexa
- Requires Wiser Heat HubR
Out of stock
- Free shipping on all orders
- 30 day money back guarantee
- Free return postage
We found other products you might like!
-
-
-
-
Thermostat kit, Wiser, with 1-channel HubR, 1 room thermostat and 2 radiator thermostats WV714R9K0902In stock£246.99
-
Thermostat kit, Wiser, with 2-channel HubR, 1 room thermostat and 2 radiator thermostats WV724R9K0902In stock£256.99
Specifications
Range |
Wiser |
---|---|
Product brand |
Drayton |
Product or component type |
Radiator thermostat |
Device application |
Temperature control |
provided equipment |
6 batteries 3 valve adaptor 3 adaptor for Danfoss RA valves 3 ring nut M30 x 1.5 |
colour |
White |
communication network type |
ZigBee - 2.4 GHz conforming to IEEE 802.15.4 radio |
Radio signal range |
0…30 m |
maximum radio power |
13 dBm (20 mW) |
battery type |
AA alkaline 1.5 V |
Reviews